HUBBELL
Image of FD702D16T0 FD702D16T0, Substation - Copper Stud Connector
Image of FD702D16T0 FD702D16T0, Substation - Copper Stud Connector

FD702D16T0, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD702D16T0

Product details

General

Application

Substation

Catalog Number

FD702D16T0

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810453889

UPC 12 Digit

7818104538899

Dimensions

Dimension - B Length fraction

2-7/8 in

Dimension - B Length inch

2.88 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

210 mm

Dimension - Length Overall inch

8.26 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3.000 in

Dimension - Thread Size

5/8 in

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads