HUBBELL
Image of FD705C12 FD705C12, Substation - Copper Stud Connector
Image of FD705C12 FD705C12, Substation - Copper Stud Connector

FD705C12, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD705C12

Stud connector, 4 Holes, 1900 AMP Nominal, 3 1/4"-12 Stud, 9/16"pad holes, 1-3/4" Spacing, 7.20"length, 4"width, Stud to Flat Bar.

Product details

General

Application

Substation

Catalog Number

FD705C12

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

3x3 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810003350

UPC 12 Digit

7818100033500

Dimensions

Dimension - B Length inch

2.88 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

183 mm

Dimension - Length Overall inch

7.20 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

3-1/4 in

Dimension - Pin Diameter inch

3.250 in

Dimension - Thread Size

5/8-12

Dimension - Threads per inch

12

Electrical Ratings

Amperage Rating

1900 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings