

Brand: Burndy
Catalog ID: FD70D12TN
Application
Substation
Catalog Number
FD70D12TN
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4x4 - 4 holes
Physical Attribute - Pad Orientation
In-line
Plated
Yes
Plating Type
Tin
Product Type
Mechanical
Type
Studs
UPC
781810110362
UPC 14 Digit GTIN
00781810110362
Dimension - B Length inch
2.88 in
Dimension - Bolt Size fraction
5/8
Dimension - D inch
4.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
210 mm
Dimension - Length Overall inch
8.26 in
Dimension - N inch
1.13 in
Dimension - Pad Width inch
4.00 in
Dimension - Pin Diameter fraction
3 in
Dimension - Pin Diameter inch
3.000 in
Dimension - Thread Size
5/8-12
Dimension - Threads per inch
12
Conductor - Connection Combination
Stud to Pad
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Stud Connector
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4x4 - 4 holes
Physical Attribute - Pad Orientation
In-line
Minimum Pack Quantity
1