HUBBELL
Image of FASTSCDSC6 Fiber Optic Adapters, SC-ST Duplex, Clip In Mounting, Zircon Sleeves, Blue, 6 Pack
Image of FASTSCDSC6 Fiber Optic Adapters, SC-ST Duplex, Clip In Mounting, Zircon Sleeves, Blue, 6 Pack
Discontinued

Fiber Optic Adapters, SC-ST Duplex, Clip In Mounting, Zircon Sleeves, Blue, 6 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FASTSCDSC6

Fiber Optic Adapters, SC-ST Duplex, Clip In Mounting, Zircon Sleeves, Blue, 6 Pack.

  • SC-ST Duplex
  • Clip In Mounting
  • Zircon Sleeves
  • Blue
  • 6 Pack

Product details

General

Adapter Type

Duplex

Application

Data Outlet

Catalog Number

FASTSCDSC6

Color

Blue

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

SC to ST Duplex

Material

Ceramic

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Recommended Cut-Out - 1.024” x 0.375”
  • Sleeve Material - Zirconia Ceramic Sleeves

Style

SC/ST-Style

Temperature Rating

0C to 70C

UPC

662620212456

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS

Logistics

Carton Quantity

25

Resources and downloads