

Brand: Bryant
Catalog ID: FSPLCQS3OR
Standard Product
Adapter Type
LC Quad
Application
Interconnect
Catalog Number
FSPLCQS3OR
Color
Orange
Enclosure Type
Various
Environmental Conditions
Indoor
Item Type
3) LC Quad
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
12
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
UPC
662620211565
Display Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Environmental Conditions
Indoor
Industry Standard(s)
Adapter Type
LC Quad
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
Number Of Ports
12
Carton Quantity
4