HUBBELL
Fiber Optic Panel Adapter, 24-Fiber, 12 LC Duplex, Zircon Sleeves, Yellow
Image of FSPNLCDS12Y Fiber Optic Panel Adapter, 24-Fiber, 12 LC Duplex, Zircon Sleeves, Yellow

Fiber Optic Panel Adapter, 24-Fiber, 12 LC Duplex, Zircon Sleeves, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: FSPNLCDS12Y

Fiber Optic Panel Adapter, 24-Fiber, 12) LC Duplex, Zircon Sleeves, Yellow.

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Duplex

Application

Interconnect

Catalog Number

FSPNLCDS12Y

Color

Yellow

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Size

5.1" X 1.1"

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620671789

Dimensions

Size

5.1" X 1.1"

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Duplex

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

12

Logistics

Carton Quantity

4