

Brand: Bryant
Catalog ID: FSPLCQM3GN
Standard Product
Adapter Type
LC Quad
Application
Interconnect
Catalog Number
FSPLCQM3GN
Color
Green
Enclosure Type
Various
Environmental Conditions
Indoor
Item Type
3) LC Quad
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
12
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
UPC
662620103792
Display Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Multimode
Environmental Conditions
Indoor
Industry Standard(s)
Adapter Type
LC Quad
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
Number Of Ports
12
Carton Quantity
4