

Brand: Hubbell Premise Wiring
Catalog ID: FSPNST8X
Unloaded ST Panel
Adapter Type
ST-Style
Application
Interconnect
Catalog Number
FSPNST8X
Color
Black
Environmental Conditions
Indoor
Item Type
ST-Style
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
8
Performance
Repeatability
0.1 dB
Service Life
500 matings
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620340470
Insertion Loss
0.30 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Environmental Conditions
Indoor
Industry Standard(s)
Adapter Type
ST-Style
Performance
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
-40C to +85C
Number Of Ports
8
Carton Quantity
4