

Brand: Hubbell Premise Wiring
Catalog ID: DFHPCLCALCAS5SM
Application
Fiber Data Cross Connect
Catalog Number
DFHPCLCALCAS5SM
Color
Yellow
Connector Type
LCA-LCA
Construction Material - Main
Plenum PVC
Sub Brand
FIBERHUBB
UPC
662620361291
Length (Meters)
5 m
Fiber Type
OS2
Mode
singlemode
Industry Standard(s)
Connector Type
LCA-LCA
Carton Quantity
25