


Brand: Hubbell Premise Wiring
Catalog ID: OFPNL1U3SPM
Cable Management
Adapter Type
FSP Panel
Application
Fiber
Catalog Number
OFPNL1U3SPM
Color
Black
Enclosure Type
Interconnect Panels
Interface
Unloaded
Material
Steel
Number of Slots
3
Rack Units
1 RU
Style
Unloaded
Sub Brand
OptiChannel
Type
Rackmount Panel
UPC
662620604497
Cubic Capacity
244.276 cu.in
Depth
8 in
Height
1.73 in
Width
17.65 in
Cable Entry
Rear
Industry Standard(s)
TIA 568-C
Adapter Type
FSP Panel
Number of Slots
3