HUBBELL
Image of OFBOKT12 Fiber OSP Breakout Kit, 12 Fiber

Fiber OSP Breakout Kit, 12 Fiber

Brand: Bryant

Catalog ID: OFBOKT12

Tools, OSP Cable Kit, 900 uM, 12-Fiber.

  • 36" inch length
  • 12 colors EIA/TIA-598
  • 12 fiber, 900 micron Furcation Assembly
  • 2.4mm Jacket Holding Clip
  • 3.0mm Jacket Holding Clip
  • Ribbon Jacket Holding Clip
  • Brass Jacket Crimp
  • Fan-out Housing
  • Instruction sheet

12-Strand Break-Out

General

Application

OSP Cable Termination

Catalog Number

OFBOKT12

EU RoHS Indicator

Yes

Item Type

Material

PVC (polyvinyl chloride)

Style

OSP Cable Break-Out Kit

Sub Brand

OPTIChannel

Type

Tools

UPC

662620237411

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

50