HUBBELL
Image of BB3743152224C2B Fiberglass Box Pad, 37"x43"x15"

Fiberglass Box Pad, 37"x43"x15"

Brand: Hubbell Power Systems

Catalog ID: BB3743152224C2B

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BB3743152224C2B

UPC

662037197520

Dimensions

Dimensions

37 in x 43 in x 15 in

Height

15 in

Length

37 in

Weight

79 lb

Width

43 in