HUBBELL
FIGURE-8 MESSENGER HANGER, .109in to .134in (7/64in to 9/64in) MESSENGER CABLE SIZE
Image of PS9015 FIGURE-8 MESSENGER HANGER, .109in to .134in (7/64in to 9/64in) MESSENGER CABLE SIZE

FIGURE-8 MESSENGER HANGER, .109in to .134in (7/64in to 9/64in) MESSENGER CABLE SIZE

Brand: Chance

Catalog ID: PS9015

Used to support Figure 8 cable. Hanger consist of two parts; hook and clamp. Installed with 1/2" thru-bolt and two squalre nuts. One nut is placed between the hook and clamp for spacing. The other is used to tighten the clamp member. Bolts and nuts are ordered seperately.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Clamp is 1-1/2" wide and 3-1/8" in height
  • Galvanized steel

General

Catalog Number

PS9015

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Messenger Hanger

UPC

096359076100

Dimensions

Distance From Pole

0.5 in

Weight

0.53 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

4800