

Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1PTFFGY
Catalog Number
S1PTFFGY
Construction
Fabricated
Cover Type
Furniture Feed
EU RoHS Indicator
Finish Type
Gray
Item Type
4" Fire-Rated Poke-Through Component
Knockouts
None
Material
Composite
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
(1) 3/4" & (1) 1½" Threaded Hub Multi-Service
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
SystemOne
Specifications
Style
FRPT Kits
UPC
783585371726
Weight
5.35 lb
Cable Entry
Threaded Hubs
EU RoHS Indicator
Industry Standard(s)
Performance
Knockouts
None
Number Of Outlets
(1) 3/4" & (1) 1½" Threaded Hub Multi-Service
Carton Quantity
1