HUBBELL
Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Brass Cover and junction Box
Image of S1PTFFBRSJ Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Brass Cover and junction Box
Image of S1PTFFBRSJ Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Brass Cover and junction Box

Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Brass Cover and junction Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1PTFFBRSJ

SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Brass Cover and junction Box

  • Multi-Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • (1) 3/4"Threaded Hub for Power and (1) 1½" Threaded Hub for Data
  • Aluminum Cover and Flange with Brass Powder Paint Finish
  • S1FRPTJB Junction Box Included

General

Catalog Number

S1PTFFBRSJ

Construction

Fabricated

Cover Type

Furniture Feed

Finish Type

Brass

Item Type

4" Fire-Rated Poke-Through Component

Knockouts

In Junction Box: Top- 1) 1", Bottom- 1) 3/4", Sides- 2) 1/2" and 1 3/4"

Material

Composite

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.

Product Family

SystemOne

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Kits

UPC

783585373171

Dimensions

Weight

7.05 lb

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Operational

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.

Configuration

Knockouts

In Junction Box: Top- 1) 1", Bottom- 1) 3/4", Sides- 2) 1/2" and 1 3/4"

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Logistics

Carton Quantity

1