HUBBELL
Image of PSC4002915 Fixed Strain Pole, 113 in (2.8 m), Clevis to Clevis

Fixed Strain Pole, 113 in (2.8 m), Clevis to Clevis

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4002915

Pole, Strain 113" with Clevis to Clevis

  • Tested per OSHA & ASTM F711
  • Accommodate a wide range of yoke plate designs and hole spacings
  • Strain Poles made of 2 in (63 mm) diameter Epoxiglas®
  • 12,000 lb. (5,443 kg) Working load limit with a 1 in (25 mm) wide clevis for aluminum conductor yoke plates

General

Catalog Number

PSC4002915

UPC

096359836223

Working Load Limit

12,000 lb

Working Load Limit Metric

5,443 kg

Dimensions

Dimension - L Length Overall mm

2,870 mm

Dimension - Length Overall inch

113 in

Weight

25.1 lb

Weight Metric

11.3 kg

Width

6.3 in

Force Related

Working Load Limit

12,000 lb

Working Load Limit Metric

5,443 kg