HUBBELL
Image of H18916 Flexible Insulated Wrench, 8 ft 3 in (2.5 m) with 1/2 in Flexible Square Drive and Universal Head
* Representative image
Image of H18916 Flexible Insulated Wrench, 8 ft 3 in (2.5 m) with 1/2 in Flexible Square Drive and Universal Head

Flexible Insulated Wrench, 8 ft 3 in (2.5 m) with 1/2 in Flexible Square Drive and Universal Head

Brand: Chance Lineman Tools & Equipment

Catalog ID: H18916

Used for tightening nuts on hardware fittings onhigh-voltage lines

  • Epoxiglas ™ Pole is tested per ASTM F711 AND IEC 60855
  • Made using heavy duty 1.5" Diameter Epoxiglas Pole
  • Overall Length is 8'3"
  • 40 ft-lb torque ratingUniversal joint coil spring gives operator flexibility to control socket at various angles
  • Spring is easily removed for lubrication
  • Wrenches are made to fit any ½” square shank socket
  • Universal Head has a Hole Through Ferrule to allow for 5⁄8" Turning Rod to be used as a Torque Bar

Product details

General

Catalog Number

H18916

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

Style

w/ Flexible 1/2" Sq. Plug & Universal Head

Torque Rating

40 ft-lbs

UPC

096359039440

Dimensions

Dimensions

103.0 in x 4.38 in x 4.38 in

Dimensions Metric

261.6 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

103 in

Length Metric

261.6 mm

Weight

9 lb

WeightMetric

4 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads