HUBBELL
Flexible Insulating Wrench, 6 ft 3 in (1.9 m) with 1/2 in Flexible and Fixed Square Drives
Image of H18912 Flexible Insulating Wrench, 6 ft 3 in (1.9 m) with 1/2 in Flexible and Fixed Square Drives

Flexible Insulating Wrench, 6 ft 3 in (1.9 m) with 1/2 in Flexible and Fixed Square Drives

Brand: CHANCE Lineman Grade Tools

Catalog ID: H18912

Used for tightening nuts on hardware fittings onhigh-voltage lines

  • Epoxiglas® Pole is tested per ASTM F711 AND IEC 60855
  • Made using heavy duty 1.5" Diameter Epoxiglas® Pole
  • Overall Length is 6'3"
  • 40 ft-lb torque rating
  • Universal joint coil spring gives operator flexibility to control socket at various angles
  • Spring is easily removed for lubrication
  • Wrenches are made to fit any ½” square shank socket

General

Catalog Number

H18912

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

Style

w/ Flexible 1/2" Sq. Plug & Fixed 1/2" Sq. Plug

Torque Rating

40 ft-lbs

UPC

096359039419

Dimensions

Dimensions

79.0 in x 4.38 in x 4.38 in

Dimensions Metric

2006.6 mm x 111 mm x 111 mm

Height

4.38 in

Height Metric

111 mm

Length

79 in

Length Metric

2006.6 mm

Weight

5.5 lb

Weight Metric

2.4 kg

Width

4.38 in

Width Metric

111 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No