HUBBELL
Floor and Wall Boxes, MULTI-CONNECT System, Wallbox Trim Plate, 3-Gang, White
Image of HBLTRIM3WWA Floor and Wall Boxes, MULTI-CONNECT System, Wallbox Trim Plate, 3-Gang, White
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Wallbox Trim Plate, 3-Gang, White

Brand: Hubbell Premise Wiring

Catalog ID: HBLTRIM3WWA

MULTI-CONNECT Wallbox Trim Plate, 3-Gang

3-Gang

General

Catalog Number

HBLTRIM3WWA

Color

White

Item Type

Material

Composite

Material - Mounting Hardware

Wall Mounted

Specifications

  • Depth - .25" (6.3)
  • Gangs - 3
  • Height - 6.75" (171.4)
  • Material - High Impact Resistant Plastic
  • Width - 8.25" (209.5)

UPC

783585810911

Logistics

Carton Quantity

10