

Brand: Raco
Catalog ID: 2823
Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

Catalog Number
2823
Conduit Type
EMT
Connector Type
Compression
Fitting Type
Couplings
Material
Die Cast Zinc
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169028230
Dimensions
1.781 in x 1.109 in x 1.109 in
Height
1.109 in
Length
1.781 in
Package Height
6.1 in
Package Length
5.11 in
Package Weight
4.489 lb
Package Width
3.54 in
Trade Size
3/4 in
Weight
0.162 lb
Width
1.109 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Connector Type
Compression
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
12000