

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFMR3A
Standard Product
Application
Trak Base, Cover, 2 Sets of Edges
Catalog Number
HBLFMR3A
Color
Aluminum
Product Family
Base and Cover
Sub Brand
FloorTrak PRO
Type
Three Channel
UPC
783585594996
Length
3 ft
Weight
5.7 lb
Industry Standard(s)
UL 5