HUBBELL
Flush 1-Gang Concrete Floorbox with Round Cover, 4.00" Minimum Depth of Pour
Image of FB2527 Flush 1-Gang Concrete Floorbox with Round Cover, 4.00" Minimum Depth of Pour
Image of FB2527 Flush 1-Gang Concrete Floorbox with Round Cover, 4.00" Minimum Depth of Pour
Image of FB2527 Flush 1-Gang Concrete Floorbox with Round Cover, 4.00" Minimum Depth of Pour
Image of FB2527 Flush 1-Gang Concrete Floorbox with Round Cover, 4.00" Minimum Depth of Pour
+2
Image of FB2527 Flush 1-Gang Concrete Floorbox with Round Cover, 4.00" Minimum Depth of Pour

Flush 1-Gang Concrete Floorbox with Round Cover, 4.00" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB2527

Flush Concrete Floorboxes Series, Deep Stamped Steel Box, Round, 1-Gang, 4.00" Minimum Depth of Pour

Round flush deep stamped steel floorbox for use with round covers and flanges, for use in concrete floors. This 1-gang box has 4.00" minimum depth of pour, includes installation concrete cover, pregalvanized steel flange spacer, and external 1.25" prepour leveling screws. Box has .50" adjustable top, (6) ¾", 1", 1-1/4" concentric knockouts, and (1) 6" long #12 AWG ground wire.

  • 4.00" minimum depth of pour
  • (6) ¾", 1", 1-1/4" concentric knockouts
  • 1.25" prepour and 0.50" post pour adjustment
  • Natural pregalvanized stamped steel floorbox
  • Typically used in 2nd floor and above concrete floors
  • Single service only
  • Includes (1) 6" solid #12 AWG conductor grounding pigtail

Stamped Steel Box with Concentric Knock-Outs

General

Application

For Use in Concrete Floors

Catalog Number

FB2527

Color

Natural

Construction

Fabricated

Knockouts

6

Material

Pregalvanzied Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

1-Gang

Product Family

Concrete Floorboxes

Size

1-Gang

Style

1-Gang

Type

Flush

UPC

783585695983

Dimensions

Dimensions

6 in x 4.81 in x 3.8 in

Dimensions Metric

152.4 mm x 122.2 mm x 96.4 mm

Height

3.8 in

Height Metric

96.4 mm

Length

6 in

Length Metric

152.4 mm

Size

1-Gang

Weight

2.75 lb

Width

4.81 in

Width Metric

122.2 mm

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL514

Configuration

Knockouts

6

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10