HUBBELL
Flush Cover (Screw-Cover Series) 15 X 15, Carbon Steel - Gray
Image of SCF1515 Flush Cover (Screw-Cover Series) 15 X 15, Carbon Steel - Gray
*Representative image
Image of SCF1515 Flush Cover (Screw-Cover Series) 15 X 15, Carbon Steel - Gray

Flush Cover (Screw-Cover Series) 15 X 15, Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SCF1515

Flush Cover (Screw-Cover Series) 15X15 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 14 gauge carbon steel.

General

Accessory Type

Cover

Application

Designed to mount on enclosure for flush installations.

Catalog Number

SCF1515

Color

Ansi-61 Gray Textured

Construction

Non-Flanged

Cover Type

Flush Cover

Finish Type

Textured

Material

Carbon Steel

Type

Accessory

UPC

786725314522

Dimensions

Height

17 in

Weight

5 lb

Width

17 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

120