HUBBELL
Flush Furniture Feed Series, Single Service, Cover Flange, Brass Finish
Image of FRF1BRS Flush Furniture Feed Series, Single Service, Cover Flange, Brass Finish
Image of FRF1BRS Flush Furniture Feed Series, Single Service, Cover Flange, Brass Finish

Flush Furniture Feed Series, Single Service, Cover Flange, Brass Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FRF1BRS

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, Single Service, Cover Flange, Brass

  • For use with PT71SD
  • Single Service Furniture Feed Fitting
  • Aluminum Cover Flange
  • Brass Finish
  • (1) 3/4" K.O.

Standard Product

General

Application

Single Service Furniture Flange and Cover

Catalog Number

FRF1BRS

Color

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

Finish Type

Brass

Item Type

3" Fire-Rated Poke-Through Component

Material

Brass

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) 3/4" K.O. Single Service

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Fire Rating - For use in 1, 1 1/2, or 2 hour rated unprotected reinforced floors
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
  • Mechanical - Wiring Capacity - Six #12 AWG and two #10 AWG type THHN wires

Specifications

  • Conduit Tubes - 3/4" EMT
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)

Style

Cover Flanges

Type

Service Fittings

UPC

783585109602

Dimensions

Display Size

Standard Sized Product

Weight

0.45 lb

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Operational

Performance

  • Electrical - Fire Rating - For use in 1, 1 1/2, or 2 hour rated unprotected reinforced floors
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
  • Mechanical - Wiring Capacity - Six #12 AWG and two #10 AWG type THHN wires

Configuration

Number Of Outlets

(1) 3/4" K.O. Single Service

Logistics

Carton Quantity

10