HUBBELL
Image of FN63T13 FN63T13, Flanged Nut
Image of FN63T13 FN63T13, Flanged Nut

FN63T13, Flanged Nut

Brand:

Burndy

Catalog ID:

FN63T13

Product details

General

Catalog Number

FN63T13

Connector Type

Hardware

UPC

781810024751

UPC 12 Digit

7818100247511

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Height fraction

15/32 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads