HUBBELL
Image of H47232 Fork Suspension Tool Attachment for 2.5 in (64 mm) Pole
Image of H47232 Fork Suspension Tool Attachment for 2.5 in (64 mm) Pole

Fork Suspension Tool Attachment for 2.5 in (64 mm) Pole

Brand: CHANCE Lineman Grade Tools

Catalog ID: H47232

The slotted Suspension Insulator Attachment bolts to the end of the Trolley Pole and can be fitted under the top insulator. So applied, the entire string can be lifted free by a slight down pressure on the structure end of the Trolley Pole.

  • Snatch blocks hooked into butt ring to keep heandlines from dragging over tower structure, giving clearance to tools in transit
  • Bronze mounting hooks are secured with bronze wing nuts on plated steel bolts
  • Hook adjustment will fit tower angle from 1-3/4" x 1-3/4" up to 6" x 6"
  • Maximum load for the gin is 500 lbs.

Product details

General

Catalog Number

H47232

EU RoHS Indicator

No

Style

Trolley Pole

UPC

096359040842

Dimensions

Dimensions

19 in x 18 in x 5 in

Dimensions Metric

48.3 mm x 45.7 mm x 12.7 mm

Height

5 in

Height Metric

12.7 mm

Length

19 in

Length Metric

48.3 mm

Weight

15.8 lb

WeightMetric

7.1 kg

Width

18 in

WidthMetric

45.7 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads