HUBBELL
Formed Wire Deadend for Alumoweld® Series Strand 20M
Image of AWDE4126 Formed Wire Deadend for Alumoweld® Series Strand 20M

Formed Wire Deadend for Alumoweld® Series Strand 20M

Brand: FARGO

Catalog ID: AWDE4126

Formed Wire Deadend for 20M Alumoweld® Guy Strand

For deadend applications of support guy wires. Fargo AWDE series formed wire deadends are designed for use on Alumoweld® type guy wire.

  • For Alumoweld® Guy Strand
  • Alumoweld® wire construction
  • 20,000lb (89.0kN) maximum RBS

General

Application

Deadend for Alumoweld® Guy Strand

Catalog Number

AWDE4126

Color Code

Yellow

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Clad Steel

Product Category

Guy Wire

Series

Alumoweld® Series

Type

Formed Wire

UPC

096359395591

Dimensions

Dimensions

37.500 in x 3.482 in x 0.616 in

Height

0.616 in

Length

37.5 in

Nominal Guy Wire Size

20M Alumoweld®

Weight

2.2 lb

Width

3.482 in

Conductor Related

Conductor Diameter - Maximum

0.474 in

Conductor Diameter - Minimum

0.431 in

Conductor Diameter Range

0.431 - 0.474

Conductor Type

Alumoweld®

Guy Wire Type

Alumoweld®

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

490