HUBBELL
Formed Wire Deadend for Alumoweld® Series Strand 7#5
Image of AWDE4131 Formed Wire Deadend for Alumoweld® Series Strand 7#5

Formed Wire Deadend for Alumoweld® Series Strand 7#5

Brand: FARGO

Catalog ID: AWDE4131

Formed Wire Deadend for 7#5 Alumoweld® Guy Strand

For deadend applications of support guy wires. Fargo AWDE series formed wire deadends are designed for use on Alumoweld® type guy wire.

  • For Alumoweld® Guy Strand
  • Alumoweld® wire construction
  • 27,030lb (120.2kN) maximum RBS

General

Application

Deadend for Alumoweld® Guy Strand

Catalog Number

AWDE4131

Color Code

Yellow

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Clad Steel

Product Category

Guy Wire

Series

Alumoweld® Series

Type

Formed Wire

UPC

096359471622

Dimensions

Dimensions

45.500 in x 3.841 in x 0.733 in

Height

0.733 in

Length

45.5 in

Nominal Guy Wire Size

7#5 Alumoweld®

Weight

3.2 lb

Width

3.841 in

Conductor Related

Conductor Diameter - Maximum

0.57 in

Conductor Diameter - Minimum

0.536 in

Conductor Diameter Range

0.536 - 0.57

Conductor Type

Alumoweld®

Guy Wire Type

Alumoweld®

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

300