HUBBELL
Image of BDE9108 Formed Wire Deadend for Bezinal® Guy Strand 7/16"
Image of BDE9108 Formed Wire Deadend for Bezinal® Guy Strand 7/16"

Formed Wire Deadend for Bezinal® Guy Strand 7/16"

Brand: FARGO

Catalog ID: BDE9108

Formed Wire Deadend for 7/16" Bezinal® Guy Strand

For deadend applications for support of guy wires. Fargo BDE series formed wire deadends are designed for use on Bezinal® strand.

  • For Bezinal® Guy Strand
  • Bezinal® (B-coat) wire construction
  • 20,800lb (92.5kN) maximum RBS

Product details

General

Application

Deadend for Bezinal® Guy Strand

Catalog Number

BDE9108

Color Code

Green

Material

Zinc-Aluminum Coated Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359506140

Dimensions

Dimensions

38.000 in x 0.598 in x 3.446 in

Height

3.446 in

Length

38 in

Nominal Guy Wire Size

7/16" Bezinal®

Weight

1.44 lb

Width

0.598 in

Conductor Related

Conductor Diameter - Maximum

0.474 in

Conductor Diameter - Minimum

0.395 in

Conductor Diameter Range

0.395 - 0.474

Conductor Type

Bezinal® and other common Zinc-Aluminum coated strand

Guy Wire Type

Bezinal® and other common Zinc-Aluminum coated strand

Logistics

Carton Quantity

25

Pallet Quantity

700

Resources and downloads