HUBBELL
Image of DGFW4543 Formed Wire Distribution Grip Deadend #1
*Representative image
Image of DGFW4543 Formed Wire Distribution Grip Deadend #1

Formed Wire Distribution Grip Deadend #1

Brand: FARGO

Catalog ID: DGFW4543

Formed Wire Distribution Grip Deadend for #1 ACSR, AAC, AAAC, Compacted ACSR and AWAC® (#1 6/1, #2 5/2)

For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications. Fargo DGFW series formed wire deadends are designed for use with ACSR, AAC, AAAC, Compacted ACSR and AWAC®.

  • For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications
  • For use on ACSR, AAC, AAAC, Compacted ACSR and AWAC®
  • Aluminum clad steel construction
  • DGFW deadends will hold a minimum of 60% of the cable (RBS) rated breaking strength.

General

Application

Deadend for Distribution Feeder

Catalog Number

DGFW4543

Color Code

Green

Material

Aluminum Clad Steel

Product Category

Overhead

Product Type

Distribution Grip

Type

Formed Wire

UPC

096359641544

Dimensions

Dimensions

26.000 in x 3.332 in x 0.541 in

Height

0.541 in

Length

26 in

Weight

0.544 lb

Width

3.332 in

Conductor Related

Conductor Diameter - Maximum

0.364

Conductor Diameter - Minimum

0.326

Conductor Diameter Range

0.326 - 0.364

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

1400