HUBBELL
Image of DGFW4545 Formed Wire Distribution Grip Deadend 2/0
* Representative image
Image of DGFW4545 Formed Wire Distribution Grip Deadend 2/0

Formed Wire Distribution Grip Deadend 2/0

Brand: FARGO

Catalog ID: DGFW4545

Formed Wire Distribution Grip Deadend for 2/0 ACSR, AAC, AAAC, Compacted ACSR and AWAC® (2/0 6/1, 1/0 5/2)

For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications. Fargo DGFW series formed wire deadends are designed for use with ACSR, AAC, AAAC, Compacted ACSR and AWAC®.

  • For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications
  • For use on ACSR, AAC, AAAC, Compacted ACSR and AWAC®
  • Aluminum clad steel construction
  • DGFW deadends will hold a minimum of 60% of the cable (RBS) rated breaking strength.

Product details

General

Application

Deadend for Distribution Feeder

Catalog Number

DGFW4545

Color Code

Blue

Material

Aluminum Clad Steel

Product Category

Overhead

Type

Formed Wire

UPC

096359451679

Dimensions

Length

27.9 in

Weight

0.584 lb

Conductor Related

Conductor Diameter - Maximum

0.46

Conductor Diameter - Minimum

0.41

Conductor Diameter Range

0.41 - 0.46

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

1400

Resources and downloads