
Brand: FARGO
Catalog ID: LLDU5163AS
Double Side Ties are used on double arm construction in applications where the conductor is aligned to sit in the side groove of interchangeable headstyle insulators. This type of tie is typically for use in applications where the line angles are larger than double support ties. Fargo LLDU series formed wire double support ties are designed for use with ACSR, AAC, AAAC, Compacted ACSR & AWAC®.
Application
Double Side Tie
Catalog Number
LLDU5163AS
Color Code
Green
Insulator Throat Neck Type
J Neck
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359473008
Dimensions
23.000 in x 4.646 in x 1.146 in
Height
1.146 in
Length
23 in
Weight
.860 lb
Width
4.646 in
Conductor Diameter - Maximum
1.096
Conductor Diameter - Minimum
0.969
Conductor Diameter Range
0.969 - 1.096
Conductor Type
ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®
Carton Quantity
50
Pallet Quantity
800