
Brand: FARGO
Catalog ID: LDID2030
Double Support Ties are used in applications where the conductor is aligned to sit in the top groove of the insulator. Fargo LDID series formed wire double support ties are designed for use with ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC & AWAC®.
Application
Double Top Tie
Catalog Number
LDID2030
Color Code
Orange
Insulator Throat Neck Type
J Neck
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359475132
Dimensions
16.000 in x 4.728 in x 0.614 in
Height
0.614 in
Length
16 in
Weight
.500 lb
Width
4.728 in
Conductor Diameter - Maximum
0.52
Conductor Diameter - Minimum
0.46
Conductor Diameter Range
0.46 - 0.52
Conductor Type
ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®
Carton Quantity
50
Pallet Quantity
800