HUBBELL
Formed Wire False Deadend for Guy Strand 1/4"
Image of FWFDE1104 Formed Wire False Deadend for Guy Strand 1/4"

Formed Wire False Deadend for Guy Strand 1/4"

Brand: FARGO

Catalog ID: FWFDE1104

Formed Wire False Deadend for 1/4" Guy Strand

  • Allows strand to continue beyond the deadend pole
  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 6,650lb (29.6KN) maximum RBS

General

Application

False Deadend for Guy Strand

Catalog Number

FWFDE1104

Color Code

Yellow

Material

Galvanized Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359710295

Dimensions

Dimensions

36.000 in x 2.780 in x 0.390 in

Height

0.39 in

Length

36 in

Nominal Guy Wire Size

1/4" 7 Strand

Weight

0.635 lb

Width

2.78 in

Conductor Related

Conductor Diameter - Maximum

0.259

Conductor Diameter - Minimum

0.231

Conductor Diameter Range

0.231 - 0.259

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logistics

Carton Quantity

25

Pallet Quantity

1050