HUBBELL
Formed Wire Line Splice for Guy Strand 1/4"
Image of FWLS2104 Formed Wire Line Splice for Guy Strand 1/4"

Formed Wire Line Splice for Guy Strand 1/4"

Brand: FARGO

Catalog ID: FWLS2104

Formed Wire Line Splice for 1/4" Guy Strand

For repairing damaged or severed guy wire or messenger cable. Fargo FWLS series formed wire are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities, and Bell System Strand).

  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 6,650lb (29.6kN) maximum RBS

General

Application

Line Splice for Guy Strand

Catalog Number

FWLS2104

Color Code

Yellow

Material

Galvanized Steel

Product Category

Splices

Type

Formed Wire

UPC

096359576495

Dimensions

Dimensions

35.000 in x 0.377 in x 0.377 in

Height

0.377 in

Length

35 in

Nominal Guy Wire Size

1/4" 7 Strand

Weight

0.68 lb

Width

0.377 in

Conductor Related

Conductor Diameter - Maximum

0.259 in

Conductor Diameter - Minimum

0.231 in

Conductor Diameter Range

0.231 - 0.259

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logistics

Carton Quantity

50

Pallet Quantity

2450