HUBBELL
Image of SGFW4502 Formed Wire Service Grip Deadend #4

Formed Wire Service Grip Deadend #4

Brand: FARGO

Catalog ID: SGFW4502

Formed Wire Service Grip Deadend for #4 ACSR, AAC and AAAC

For deadend applications of neutral messengers used in making service drops. Fargo SGFW series formed wire deadends are designed for use on self supporting cables (ACSR, AAC, AAAC).

  • For deadend applications of neutral messengers used in making service drops
  • For use on ACSR, AAC and AAAC
  • Aluminum clad steel construction
  • SGFW deadends will hold a minimum of 50% of the cable (RBS) rated breaking strength.

General

Application

Deadend for Neutral Messenger

Catalog Number

SGFW4502

Color Code

Orange

Material

Aluminum Clad Steel

Product Category

Overhead

Type

Formed Wire

UPC

096359403883

Dimensions

Dimensions

13.000 in x 2.778 in x 0.389 in

Height

0.389 in

Length

13 in

Weight

0.107 lb

Width

2.778 in

Conductor Related

Conductor Diameter - Maximum

0.257

Conductor Diameter - Minimum

0.225

Conductor Diameter Range

0.225 - 0.257

Conductor Type

ACSR, AAC and AAAC

Logistics

Carton Quantity

300

Pallet Quantity

8400