
Brand: FARGO
Catalog ID: LLAC4057AS
For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators. Fargo formed wire side ties are designed for use with ACSR, AAC, AAAC, ACAR, Compacted ACSR, & AWAC®.
Application
Side Tie
Catalog Number
LLAC4057AS
Color Code
Orange
Insulator Throat Neck Type
C Neck
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359500056
Dimensions
31.000 in x 3.638 in x 1.278 in
Height
1.278 in
Length
31 in
Weight
.420 lb
Width
3.638 in
Conductor Diameter - Maximum
0.52
Conductor Diameter - Minimum
0.46
Conductor Diameter Range
0.46 - 0.52
Conductor Type
ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®
Carton Quantity
50
Pallet Quantity
1000