HUBBELL
Image of LLAF4562AS Formed Wire Side Tie, F-Neck Insulator

Formed Wire Side Tie, F-Neck Insulator

Brand: FARGO

Catalog ID: LLAF4562AS

F-Neck Insulator Side Tie for 556.5 and 636 ACSR; 636 and 700 AAC

For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators. Fargo formed wire side ties are designed for use with ACSR, AAC, AAAC, ACAR, Compacted ACSR, & AWAC®.

  • For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators.
  • F-Neck insulator: 2-7/8” neck diameter
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

General

Application

Side Tie

Catalog Number

LLAF4562AS

Color Code

Blue

Insulator Throat Neck Type

F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359471875

Dimensions

Dimensions

28.000 in x 5.038 in x 2.088 in

Height

2.088 in

Length

28 in

Weight

.720 lb

Width

5.038 in

Conductor Related

Conductor Diameter - Maximum

0.968

Conductor Diameter - Minimum

0.859

Conductor Diameter Range

0.859 - 0.968

Conductor Type

ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

1000