HUBBELL
Image of LDIC4007AS Formed Wire Top Tie, C-Neck Insulator

Formed Wire Top Tie, C-Neck Insulator

Brand: FARGO

Catalog ID: LDIC4007AS

C-Neck Insulator Top Tie for 3/0 ACSR, 3/0 AAC and 3/0 AAAC

For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 Pin & 55-3 Pin Insulators.

General

Application

Top Tie

Catalog Number

LDIC4007AS

Color Code

Orange

Insulator Throat Neck Type

C Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359467410

Dimensions

Dimensions

25.000 in x 2.616 in x 0.665 in

Height

0.665 in

Length

25 in

Weight

.340 lb

Width

2.616 in

Conductor Related

Conductor Diameter - Maximum

0.52

Conductor Diameter - Minimum

0.46

Conductor Diameter Range

0.46 - 0.52

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

600