HUBBELL
Image of NSAV6C FPTV Enclosure, Screw On Cover, White
Image of NSAV6C FPTV Enclosure, Screw On Cover, White
Image of NSAV6C FPTV Enclosure, Screw On Cover, White

FPTV Enclosure, Screw On Cover, White

Brand:

Bryant

Catalog ID:

NSAV6C

FPTV Enclosure, Screw On Cover, White

Hubbell netSELECT® FPTV connection enclosure delivers high-density connectivity and power in the wall. In-wall connections allow flat panel displays and interactive smartboards to sit flush without dangling cords. It quickly installs to studs or sheetrock without additional components or hardware. The enclosure is designed to accommodate large bend radii associated with current cable types such as HDMI, DVI, RG6/UQ, and VGA. The base is constructed from 18 gauge cold rolled steel, which provides toughness and meets requirements for highrise residential and commercial construction. The white powder coat finish provides durability and an appearance that blends into the wall.

  • Trim Ring Covers Rough-In
  • Easily Mounts to Studs or Sheetrock
  • Sheet Metal Base With White Powder Coat Finish

Product details

General

Accessory Type

Cover

Application - For Use On

Audio Video

Catalog Number

NSAV6C

Color

Construction

Stamped

EU RoHS Indicator

Yes

Item Type

FPTV Connection Enclosure

Material - Mounting Hardware

Mounting Screws

Series

FPTV

Size

2-Gang

Type

Accessories

UPC

883778504501

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2750