HUBBELL
Image of NSORAVC Frames, Netselect, Volume Control, Rotary
Image of NSORAVC Frames, Netselect, Volume Control, Rotary
Discontinued

Frames, Netselect, Volume Control, Rotary

Brand: Hubbell Premise Wiring

Catalog ID: NSORAVC

Frames, Netselect, Volume Control, Rotary

  • Decorator Styling
  • Impedance matching for up to 8 pairs of speakers
  • Includes both ivory and white slides/knobs and frames

Standard Product

General

Application

Analog Audio

Catalog Number

NSORAVC

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Rotary Volume Control

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Network Accessories - Audio Volume Controller, Slide
  • Order Quantity - Carton of 1
  • Product Type - Accessories
  • Unit Package - Single

Style

Audio

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Audio

UPC

883778502958

Dimensions

Display Size

Standard Sized Product

Weight

1.1 lb

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Phosphor Bronze

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

2