HUBBELL
Image of 12576-122 Front Panel Repl. Kit, Model 226-005
Image of 12576-122 Front Panel Repl. Kit, Model 226-005

Front Panel Repl. Kit, Model 226-005

Brand:

Austdac

Catalog ID:

12576-122

Front Panel Repl. Kit, Model 226-005

Includes front panel, electronics, and handset

Product details

General

Catalog Number

12576-122

Color

Silver

Output Level Ringer

74 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Kits

Dimensions

Weight

6 lb

Electrical Ratings

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Resources and downloads

Specifications