HUBBELL
Image of 12660-700 Front Panel Replacement/Upgrade Kit for 393-700
Image of 12660-700 Front Panel Replacement/Upgrade Kit for 393-700

Front Panel Replacement/Upgrade Kit for 393-700

Brand:

Austdac

Catalog ID:

12660-700

Front Panel Replacement/Upgrade Kit for 393-700

Product details

General

Catalog Number

12660-700

Color

Yellow

Output Level Speaker

87 dB @ 1 M

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC, IC

Type

Kits

Weather Rating

Type 3R

Dimensions

Weight

5 lb

Electrical Ratings

Signal

Ethernet

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Resources and downloads

Specifications