HUBBELL
Image of FSPST8 FSP Adapter Panel, 8-Fiber, ST Simplex, 8-Port, Loaded with 8 Adapter Phosphor Bronze
Image of FSPST8 FSP Adapter Panel, 8-Fiber, ST Simplex, 8-Port, Loaded with 8 Adapter Phosphor Bronze
Discontinued

FSP Adapter Panel, 8-Fiber, ST Simplex, 8-Port, Loaded with 8 Adapter Phosphor Bronze

Brand: Bryant

Catalog ID: FSPST8

FSP Adapter Panel, 8-Fiber, ST Simplex, 8-Port, Loaded with 8 Adapter Phosphor Bronze

Product details

General

Adapter Type

ST-Style Simplex

Application

Interconnect

Catalog Number

FSPST8

Color

Black

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

ST Simplex

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

8

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel
  • Sleeve Material - Phosphor Bronze

Temperature Rating

-40C to +85C

UPC

662620816777

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications