HUBBELL
Full-Panel Single Door Freestanding 78 X 32, Carbon Steel - White
Image of WA90P36F1 Full-Panel Single Door Freestanding 78 X 32, Carbon Steel - White
*Representative image
Image of WA90P36F1 Full-Panel Single Door Freestanding 78 X 32, Carbon Steel - White

Full-Panel Single Door Freestanding 78 X 32, Carbon Steel - White

Brand: Wiegmann

Catalog ID: WA90P36F1

Full-Panel Single Door Freestanding 78X32 Carbon Steel - White

The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels

General

Application

For use with single door freestanding enclosures.

Catalog Number

WA90P36F1

Color

White

Construction

Flanged

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

  • Mounting Hardware
  • Mounting Hardware

Series

WA-F1 Series

Type

Back Panel

UPC

786725417629

Dimensions

Height

78 in

Weight

108 lb

Width

32 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

1