Brand: Chance
Catalog ID: C0790263
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
C0790263
Material
Polyethylene
Type
Guy Marker
UPC
096359008149
Distance From Pole
N/A
Length
96 in
Weight
1.18 lb
Pallet Quantity
625