HUBBELL
Furniture Delivery Systems, SHADOW Series Box, 2 Gang Brushed Stainless Steel
Image of HBLSHA2BSS Furniture Delivery Systems, SHADOW Series Box, 2 Gang Brushed Stainless Steel
Discontinued

Furniture Delivery Systems, SHADOW Series Box, 2 Gang Brushed Stainless Steel

Brand: Hubbell Premise Wiring

Catalog ID: HBLSHA2BSS

Furniture Delivery Systems, SHADOW Series Box, 2 Gang Brushed Stainless Steel

  • SHADOW Series Box
  • 2 Gang Brushed Stainless Steel

Standard Product

General

Application - For Use On

Flush - Square

Catalog Number

HBLSHA2BSS

Color

Stainless

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Shadow- Flush Mount

Material - Mounting Hardware

Screw Mounting

Series

Connectivity Boxes

Size

2-Gang

Specifications

  • Box Gangs - 2-Gang
  • Box Series - Shadow Series- Square Flush Mount
  • Dimensions - 6.5"L x 6.5"W x 3.75"H
  • Material - Stainless Steel

Type

Boxes

UPC

783585809960

Dimensions

Display Size

2-Gang

Size

2-Gang

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

No