HUBBELL
Fuse Puller Universal Tool for ½ to 1.5 in (38 mm) (13 to 38 mm) fuses
Image of M445577 Fuse Puller Universal Tool for ½ to 1.5 in (38 mm) (13 to 38 mm) fuses

Fuse Puller Universal Tool for ½ to 1.5 in (38 mm) (13 to 38 mm) fuses

Brand: CHANCE Lineman Grade Tools

Catalog ID: M445577

The Fuse Puller may be preset to any position desired and locked there by tightening the wing nut. A spring assembly also permits the tool to be preset without locking, so that it will align with the fuse during the pulling operation. The Fuse Puller is opened and closed by turning the pole. Its jaws are plastisol covered.

  • For 0.5 in to 1.5 in (12 mm to 38 mm) fuses
  • May be preset and locked to any desired position
  • Spring assembly permits the tool to be preset without locking
  • Jaws are plastisol covered

General

Catalog Number

M445577

Style

Fuse Puller; .5" (13 mm) to 1.5" (38 mm) Fuses

UPC

096359047728

Dimensions

Weight

1.75 lb

Weight Metric

0.8 kg

Logistics

Pallet Quantity

672