HUBBELL
Fused Disconnect Switch, 30 Amp, Heavy Duty, Three Pole, 600V AC, Gray
Image of FDS30 Fused Disconnect Switch, 30 Amp, Heavy Duty, Three Pole, 600V AC, Gray
Image of FDS30 Fused Disconnect Switch, 30 Amp, Heavy Duty, Three Pole, 600V AC, Gray
play
Circuit-Lock® Rounded Sloped Top Motor Disconnects
Image of FDS30 Fused Disconnect Switch, 30 Amp, Heavy Duty, Three Pole, 600V AC, Gray
+5
Image of FDS30 Fused Disconnect Switch, 30 Amp, Heavy Duty, Three Pole, 600V AC, Gray

Fused Disconnect Switch, 30 Amp, Heavy Duty, Three Pole, 600V AC, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FDS30

Industrial Grade Fused Disconnect Switch, Heavy Duty, 3-Pole, 30A 600V AC, Terminal Screws

The Circuit-Lock 30 Amp Fused Disconnect Switch offers fused switched control of a directly wired load, ensuring safety and compliance. The switch cannot be activated unless the enclosure cover is securely closed, and the fuses remain inaccessible until the switch is in the OFF position. This fused disconnect switch is designed to accept Class “J” fuses. Featuring a non-metallic enclosure, it is suitable for both outdoor and indoor use (Type 4X Washdown, Corrosion Resistant). Additionally, the handle of this fused disconnect can be locked in the OFF position to meet OSHA Lockout/Tagout regulations.

  • Safety interlocked fuse access door
  • Removable door for ease of wiring and installation
  • Lockable high visibility red handle for OSHA Lockout/Tagout

This fused disconnect switch features a lockable handle for enhanced safety, complying with OSHA Lockout/Tagout regulations, and a non-metallic, corrosion-resistant enclosure suitable for both indoor and outdoor applications.

General

Catalog Number

FDS30

Color

EU RoHS Indicator

Horsepower - Maximum

20

Ingress Protection

IP66

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Moisture Resistance - Indoor and Outdoor – Type 4X, Indoor – Type 12
  • Environmental - Operating Temperature - Max. continuous 75°C, Min. Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Product Family

Fused

Specifications

  • Base - Valox®
  • Door - Valox®
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft - Brass
  • Shaft Seal - Neoprene

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585519302

Dimensions

Dimensions

15.36 in x 11.46 in x 8.43 in

Height

8.43 in

Length

15.36 in

Weight

13.95 lb

Width

11.46 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 3000V AC minimum

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Horsepower - Maximum

20

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Moisture Resistance - Indoor and Outdoor – Type 4X, Indoor – Type 12
  • Environmental - Operating Temperature - Max. continuous 75°C, Min. Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Logistics

Carton Quantity

1

Pallet Quantity

30