HUBBELL
Image of FXB-3 FXB Series Aluminum Dead End Single Hub Size 1 Inch
*Representative image
Image of FXB-3 FXB Series Aluminum Dead End Single Hub Size 1 Inch
Buy America(n) Qualified

FXB Series Aluminum Dead End Single Hub Size 1 Inch

Brand: Killark

Catalog ID: FXB-3

FXB Series - Aluminum Dead-End Single-Gang Splice Box - Factory Sealed -Hub Size 1 Inch

The FXB Series of splice boxes are designed for use with the FXCS and FXS Series of cover sub-assemblies.

Killark SEAL-X Series FXB BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark Factory Sealed FXCS and FXS Cover Assemblies. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified. The FXB is offered in single and double gang configurations from ½” to 1” dead end and feed through.

General

Application

The FXB Series of splice boxes are designed for use with the FXCS and FXS Series of cover sub-assemblies

Catalog Number

FXB-3

Color

Gray

EU RoHS Indicator

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Wall
  • Wall

Product Family

Controls

Series

FXB Series

Type

Aluminum Factory Sealed Single Gang Dead-End Splice Box

UPC

783936200323

Dimensions

Depth

1-3/4 in

Dimensions

9.25 in x 4.125 in x 4.25 in

Gross Weight with Packaging

1.24

Height

4.25 in

Length

9.25 in

Weight

1.24 lb

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

CSA File Number

LR11714, LR11712

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360